(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sand Sheet EX

Sand Sheet EX
  • Volume Discount

•Sheet Model: Polishing Cloth
•Usage Method: Manual Grinding
•Width (mm): 150
•Length (mm): 230
•Feature: Sharpness and life are satisfactory, compared to sand sheets, it can be used for wide range of applications and for various purposes, can also be used with water and oil

Part Number

Configured Part Number is shown.

Part Number
AH-80-C
AH-1500-UF
AH-3000-MCF
AHEX-120-M
AHEX-240-F
AHEX-400-VF
AHEX-600-SF
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Particle size details JAN Code
1 Piece(s)Available

8 Days or more

80C(80)4906702120014
1 Piece(s)Available

7 Days or more

1500UF(1500)4906702120069
1 Piece(s)Available

7 Days or more

3000MCF(3000)4906702120076
1 Piece(s)Available

7 Days or more

120M(120)4906702120021
1 Piece(s)Available

8 Days or more

240F(240)4906702120038
1 Piece(s)Available

8 Days or more

400VF(400)4906702120045
1 Piece(s)Available

7 Days or more

600SF(600)4906702120052

Loading...

  1. 1

Basic Information

Sheet Type Abrasive Cloth Usage Hand polish Width(mm) 150
Length(mm) 230 Features Sharpness and life are satisfactory, compared to sand sheets, it can be used for wide range of applications and for various purposes, can also be used with water and oil Application For removal of rust, sanding of wooden products, scuffing before coating, blurring of scratches, hairline processing of stainless steel, pretreatment for plating, scuffing of bumpers, pretreatment for aluminum-buff polishing, polishing and scuffing of resin products

Additional Products in this Category

Tech Support