(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crevices

Crevices
  • Volume Discount

•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Application: For removal of rust, dirt, and wooden waste, cleaning of machines, removal of water scale, etc.

Part Number

Configured Part Number is shown.

Part Number
AH-3P-F
AH-3P-M
AH-3P-SF
AH-3P-SUF
AH-3P-VF
AH-120-M
AH-240-F
AH-400-VF
AH-600-SF
AH-800-SUF
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Color Amount Of Content Features JAN Code
1 Piece(s)Available

8 Days or more

240Red1 Set (3 pcs)Can be used for polishing corners, chases, and clearance gaps which are difficult to polish because multi-layered "Sand Sheets" (non-woven polishing sheets) are attached to the tip of the shaft.4906702113122
1 Piece(s)Available

7 Days or more

120Brown1 Set (3 pcs)Can be used for polishing corners, chases, and clearance gaps which are difficult to polish because multi-layered "Sand Sheets" (non-woven polishing sheets) are attached to the tip of the shaft.4906702113115
1 Piece(s)Available

8 Days or more

600Purple1 Set (3 pcs)Can be used for polishing corners, chases, and clearance gaps which are difficult to polish because multi-layered "Sand Sheets" (non-woven polishing sheets) are attached to the tip of the shaft4906702113146
1 Piece(s)Available

8 Days or more

800Blue1 Set (3 pcs)Can be used for polishing corners, chases, and clearance gaps which are difficult to polish because multi-layered "Sand Sheets" (non-woven polishing sheets) are attached to the tip of the shaft4906702113153
1 Piece(s)Available

8 Days or more

400Green1 Set (3 pcs)Can be used for polishing corners, chases, and clearance gaps which are difficult to polish because multi-layered "Sand Sheets" (non-woven polishing sheets) are attached to the tip of the shaft.4906702113139
1 Piece(s)Available

8 Days or more

120Brown1 pc.Can be used for polishing corners, chases, and clearance gaps which are difficult to polish because multi-layered "Sand Sheets" (non-woven polishing sheets) are attached to the tip of the shaft4906702113214
1 Piece(s)Available

8 Days or more

240Red1 pc.Can be used for polishing corners, chases, and clearance gaps which are difficult to polish because multi-layered "Sand Sheets" (non-woven polishing sheets) are attached to the tip of the shaft4906702113221
1 Piece(s)Available

8 Days or more

400Green1 pc.Can be used for polishing corners, chases, and clearance gaps which are difficult to polish because multi-layered "Sand Sheets" (non-woven polishing sheets) are attached to the tip of the shaft4906702113238
1 Piece(s)Available

8 Days or more

600Purple1 pc.Can be used for polishing corners, chases, and clearance gaps which are difficult to polish because multi-layered "Sand Sheets" (non-woven polishing sheets) are attached to the tip of the shaft4906702113245
1 Piece(s)Available

8 Days or more

800Blue1 pc.Can be used for polishing corners, chases, and clearance gaps which are difficult to polish because multi-layered "Sand Sheets" (non-woven polishing sheets) are attached to the tip of the shaft4906702113252

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Application For removal of rust, dirt, and wooden waste, cleaning of machines, removal of water scale, etc.

Additional Products in this Category

Tech Support