(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torsional Brush PVC

Torsional Brush PVC
  • Volume Discount

•Bristle Material: PVC
•Model: Twisted Brush
•Application: For Cleaning Easily-Scratched Materials, Wet, and Cramped Areas

Part Number

Configured Part Number is shown.

Part Number
HB-10-PVC
HB-15-PVC
HB-20-PVC
HB-25-PVC
Part NumberMinimum order quantityVolume DiscountDays to Ship Hair length
(mm)
Brush Diameter
(mm)
JAN Code Mass
(g)
1 Piece(s)Available

7 Days or more

510φ490705222872612
1 Piece(s)Available

7 Days or more

7.515φ490705222876417
1 Piece(s)Available

7 Days or more

1020φ490705222839928
1 Piece(s)Available

7 Days or more

12.525φ490705222843628

Loading...

  1. 1

Basic Information

Hair material PVC Type Torsional brush Application For Cleaning Easily-Scratched Materials, Wet, and Cramped Areas

Additional Products in this Category

Tech Support