(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Channel Brush U Type Steel Wire

Channel Brush U Type Steel Wire
  • Volume Discount

•Bristle Material: Wire
•Model: Channel Brush
•Shape: U Type
•JAN Code: 4907052228450
•Mass (g): 100

Part Number

Configured Part Number is shown.

HB-US

Part Number
HB-US
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Hair material Wire Type Channel Brush Shape U Type
JAN Code 4907052228450 Mass(g) 100 Application For removal of rust and cleaning of minute machinery parts

Please check the type/dimensions/specifications of the part HB-US in the Channel Brush U Type Steel Wire series.

Additional Products in this Category

Tech Support