(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Channel Brush D Type Brass

Channel Brush D Type Brass
  • Volume Discount

•Bristle Material: Brass
•Model: Channel Brush
•Shape: D Type
•JAN Code: 4907052228511
•Mass (g): 225

Part Number

Configured Part Number is shown.

HB-DW

Part Number
HB-DW
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Hair material Brass Type Channel Brush Shape D Type
JAN Code 4907052228511 Mass(g) 225 Application For Cleaning and Polishing Easily-Scratched Materials

Please check the type/dimensions/specifications of the part HB-DW in the Channel Brush D Type Brass series.

Additional Products in this Category

Tech Support