(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L Type Clamp - GL

L Type Clamp - GL
  • Volume Discount

•Pocket Depth (mm): 80
•Feature: Movable Gripping Section: Easy to tighten / NEW Grip: Can be tightened with 12 mm wrenches, etc. / Features a spare protective cover.
•Application: For tightening and crimping

Part Number

Configured Part Number is shown.

Part Number
GL-100
GL-1000
GL-150
GL-200
GL-250
GL-300
GL-400
GL-500
GL-600
GL-800
Part NumberMinimum order quantityVolume DiscountDays to Ship Mouth Width
(mm)
Specifications JAN Code
1 Piece(s)Available

8 Days or more

1005904907052382602
1 Piece(s)Available

10 Days or more

100014004907052382695
1 Piece(s)Available

8 Days or more

1506354907052382619
1 Piece(s)Available

8 Days or more

2006904907052382626
1 Piece(s)Available

9 Days or more

2507254907052382633
1 Piece(s)Available

10 Days or more

3007704907052382640
1 Piece(s)Available

9 Days or more

4008604907052382657
1 Piece(s)Available

10 Days or more

5009404907052382664
1 Piece(s)Available

9 Days or more

60010304907052382671
1 Piece(s)Available

10 Days or more

80012004907052382688

Loading...

  1. 1

Basic Information

Pocket Depth(mm) 80 Features Movable Gripping Section: Easy to tighten / NEW Grip: Can be tightened with 12 mm wrenches, etc. / Features a spare protective cover. Application For tightening and crimping

Additional Products in this Category

Tech Support