(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, Ultra Musashi Drill Bit, Blister Pack Included

HSS Solid Drill Bits - Straight Shank, Ultra Musashi Drill Bit, Blister Pack Included
  • Volume Discount

•Tool Material Type: High-Speed Steel
•Link Model: Straight Link
•Coating Type: Non-Coated

Part Number

Configured Part Number is shown.

Part Number
1P-UMD-5.1
1P-UMD-5.4
1P-UMD-7
1P-UMD-7.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
All L
(mm)
Shank Diameter (mm)
1 Piece(s)Available

8 Days or more

5.162925.1
1 Piece(s)Available

8 Days or more

5.464955.4
1 Piece(s)Available

9 Days or more

7731057
1 Piece(s)Available

8 Days or more

7.5781117.5

Loading...

  1. 1

Basic Information

Work material General steel / Cast Iron / Aluminum / Copper Tool Material Type HSS Shank Type Straight shank
Coating Y/N NA Coating Type Non-Coated With/without Oil Hole NA
Content (Pcs.) 1

Additional Products in this Category

Tech Support