(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HLD Hardness-Standard Piece

HLD Hardness-Standard Piece
  • Volume Discount

For durometer checks

[Features]
· Variation in hardness is ideal.
· Hardness reference is based on internationally recognized values.
· Shore hardness reference blocks strictly express rebound hardness

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HLD520
HLD630
HLD730
HLD830
HLD880
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard nominal hardness
1 Piece(s)Available

11 Days or more

520
1 Piece(s)Available

15 Days or more

630
1 Piece(s)Available

15 Days or more

730
1 Piece(s)Available

15 Days or more

830
1 Piece(s)Available

15 Days or more

880

Loading...

  1. 1

Basic Information

Hardness class HLD Nominal Hardness Range ±15 Number of measurement points(n) HV Measurement
Shape Φ115X33 Material SK85 Finish of measurement surface Buff Finish
Standards-compliant JIS B 7731 Related Product Hardness Classification HLD Features Ideal hardness variations. Hardness standards based on the internationally recognized values. Shore hardness reference blocks strictly express rebound hardness.

Additional Products in this Category

Tech Support