(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Seraton Round Bar Pack of 10【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
CGB-23-100
CGB-30-50
CGG-30-100
CGN-30-100
CGP-30-100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Length
(mm)
Color Diameter
(mm)

10 Pieces Per Package

1 Pack(s)Available

17 Days or more

400100Blue2.35

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

40050Blue3

10 Pieces Per Package

1 Pack(s)Available

17 Days or more

500100Green3

10 Pieces Per Package

1 Pack(s)Available

17 Days or more

360100Navy3

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

1000100Pink3

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone

Additional Products in this Category

Tech Support