(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Sheet Model: Roll paper
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Length (mm): 36500
•Color: Dark gray
Part Number |
---|
BR50-30 |
BR50-40 |
BR50-50 |
BR50-60 |
BR50-80 |
BR50-100 |
BR50-120 |
BR50-150 |
BR50-180 |
BR50-240 |
BR50-320 |
BR50-400 |
BR50-600 |
BR50-800 |
BR-30 |
BR-40 |
BR-50 |
BR-60 |
BR-80 |
BR-120 |
BR-150 |
BR-180 |
BR-240 |
BR-320 |
BR-400 |
BR-600 |
BR-800 |
Loading...
Sheet Type | Roll paper | Usage | Hand polish | Abrasive material | Alundum (Alumina) |
---|---|---|---|---|---|
Length(mm) | 36500 | Color | Dark gray | Adhesive | G/G |
Features | Appropriate for the polishing of metals. Avoids wastage as it can be cut at the required length. It can be used for polishing narrow gaps and curved surfaces. Since a variety of particle sizes are available, select from a wide range of particle sizes right from rough polishing to finishing. Two types are available: flexible Jw type and tough Xw type. AGX-R (P30 to P400) is a JIS R 6251 certified product. | Application | Removal of rust, deburring, removal of weld beads, removal of scratches, removal of dirt etc. from metallic equipment, tools, sharp cutting tools, products, parts, structural steel material, etc. | Notes | Cannot use with water based on the properties of the adhesive. Along with Jw and Xw, can be torn off vertically and horizontally by hand. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy