(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

BTX Pad【15-20 Pieces Per Package】

BTX Pad
  • Volume Discount

•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 150
•Length (mm): 230

Part Number

Configured Part Number is shown.

Part Number
BTXP-60
BTXP-120
BTXP-1500
BTXP-240
BTXP-3000
BTXP-400
BTXP-800
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Color Number Contained In A Packet
(sheet)
Thickness
(mm)

15 Pieces Per Package

1 Pack(s)Available

14 Days or more

60Reddish Brown1513

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

120Reddish Brown2010

20 Pieces Per Package

1 Pack(s)Available

14 Days or more

1500Dark gray2010

20 Pieces Per Package

1 Pack(s)Available

15 Days or more

240Reddish Brown2010

20 Pieces Per Package

1 Pack(s)Available

14 Days or more

3000Dark gray2010

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

400Reddish Brown2010

20 Pieces Per Package

1 Pack(s)Available

15 Days or more

800Other2010

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 150 Length(mm) 230 Features Non-woven fabric (nylon fiber) polishing sheet. With flexibility and appropriate strength, can be used for grinding uneven or curved surfaces. Waterproof and oil-resistant. Suitable for repair or finish polishing.
Application Fine removal of burr from metal machining parts. Removal of oil from the metal parts and corroded parts. Matte finishing. Repairing of wooden parts or painted surfaces. Finish grinding before coating and polishing.

Additional Products in this Category

Tech Support