(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polishing Cloth Sheet Paper【50 Pieces Per Package】

Polishing Cloth Sheet Paper

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Sheet Model: Polishing Cloth
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 230
•Length (mm): 280

Part Number

Configured Part Number is shown.

Part Number
AGJ-S-30
AGJ-S-50
AGJ-S-60
AGJ-S-80
AGJ-S-100
AGJ-S-1000
AGJ-S-120
AGJ-S-1200
AGJ-S-150
AGJ-S-180
AGJ-S-220
AGJ-S-240
AGJ-S-320
AGJ-S-400
AGJ-S-600
AGJ-S-800
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

50 Pieces Per Package

1 Pack(s)Available

13 Days or more

30

50 Pieces Per Package

1 Pack(s)Available

13 Days or more

50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

60

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

80

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

100

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1000

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

120

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1200

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

150

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

180

50 Pieces Per Package

1 Pack(s)Available

13 Days or more

220

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

240

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

320

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

400

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

600

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

800

Loading...

  1. 1

Basic Information

Sheet Type Abrasive Cloth Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 230 Length(mm) 280 Number Contained In A Packet(sheet) 50
Base Materials Plain Weave, Jw, Cotton Cloth Adhesive G/G Application Uneven rough rust removal. Scraping off old paint. Removing welding beads and deburring. Rough polishing of steel materials and metal base materials. Surface polishing of metal fixtures and tools. Resin polishing, etc. for rough repair rubber for stone materials, etc.
Notes JIS Standard is from A-P30 to A-P1000. Exclusively for dry sharpening (cannot be used with water). For cutting, it can be mounted to an electric sander for use. When implementing, wear dust-proof mask, protective glasses, protective gloves, and other protective materials.

Additional Products in this Category

Tech Support