(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

IC Foam

IC Foam

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Conductive Container
•Specification: Foam
•Surface Resistance Value: 5 X 10⁶ Ω or Less
•Thickness (mm): 10
•Main Body Material: Conductive Polyethylene Foam

Part Number

Configured Part Number is shown.

ZC-03

Part Number
ZC-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Model Conductive Container Specifications Form Surface resistance value 5 X 10⁶ Ω or Less
Width(mm) 250 Thickness(mm) 10 Length(mm) 300
Trusco Code 359-9507 Mass(g) 45 Main Body Material Conductive Polyethylene Foam
Amount Of Content 1 pc.

Additional Products in this Category

Tech Support