(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hygrothermograph - Sigma II Model, 7210-00

Hygrothermograph - Sigma II Model, 7210-00
  • Volume Discount

•Product Model: Hygrothermograph
•Measurement Temperature Range (°c): -15 to 40
•Minimum Temperature Display (°c): 1
•Measurement moisture range (%rh): 0–100
•Minimum humidity Display (%rh): 1

PDF

Part Number

Configured Part Number is shown.

7210-00

 
Part Number
7210-00
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Thermo-hygrometer Measurement Temperature Range(°C) -15 to 40 Minimum Temperature Display(°C) 1
Drip-proof/waterproof function NA Minimum humidity display(%RH) 1 Measurement moisture range(%RH) 0–100
Width(mm) 336 Depth(mm) 148 Height(mm) 295
Power Supply C-Cell dry batteries (R14P) x 2 (included) Trusco Code 168-9142 Mass(g) 3100
Features Quartz type product with 1, 7, or 32 day replacement (1 or 32 day record sheet optional). Accessory 55 sheets included for 7 days of use (1 book) (7210-62), binder for chart storage, 2 purple cartridge pens (7238-04) Specifications With Inspection Report
Application Environmental laboratories / storehouses for chemicals, manufacturing plants of semiconductor, LSIs etc.

Please check the type/dimensions/specifications of the part 7210-00 in the Hygrothermograph - Sigma II Model, 7210-00 series.

Additional Products in this Category

Tech Support