(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Thermometer - Liquid Expansion, Remote Reading Dial

Dial Thermometer - Liquid Expansion, Remote Reading Dial

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Thermometer (External Sensor Type)
•Temperature sensor element length (mm): 100
•Outer Diameter (mm): 100
•Mass (g): 900
•Object Of Measurement: Liquid/air

Part Number

Configured Part Number is shown.

Part Number
LB-100S-3
LB-100S-4
LB-100S-5
LB-100S-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement Temperature Range
(°C)
Minimum Temperature Display
(°C)
Trusco Code
1 Piece(s)Available

9 Days or more

0–1001168-9312
1 Piece(s)Available

8 Days or more

0–1502168-9321
1 Piece(s)Available

8 Days or more

0–2005168-9339
1 Piece(s)Available

8 Days or more

0–3005342-1341

Loading...

  1. 1

Basic Information

Product Model Thermometer (External Sensor Type) Drip-proof/waterproof function NA Outer Diameter(mm) 100
Temperature sensor element length(mm) 100 Mass(g) 900 Features The stainless steel (SUS 304) case, screws, and temperature sensitive parts ensure excellent resistance to rust and corrosion.
Object of measurement Liquid/air Temperature sensor dimensions(mm) 12×100 Lead Wire(m) 3

Additional Products in this Category

Tech Support