(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Condensation Checker
•Measurement Temperature Range (°c): 0–50
•Minimum Temperature Display (°c): 0.1
•Measurement moisture range (%rh): 10 to 95
•Distance Measuring Range Ratio D S: 6 to 1
Part Number
Configured Part Number is shown.
SK-130ITH
Product Model | Condensation Checker | Measurement Temperature Range(°C) | 0–50 | Minimum Temperature Display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof/waterproof function | NA | Measurement moisture range(%RH) | 10 to 95 | Width(mm) | 70 |
Depth(mm) | 49 | Height(mm) | 170 | Distance to Measuring Range Ratio (D to S) | 6 to 1 |
Power Supply | AAA Batteries x 4 (Included) | Trusco Code | 392-3801 | Mass(g) | 235 |
Features | Thermometer, hygrometer and infrared radiation thermometer integrated into one. Dew-point temperature can be calculated from the temperature and humidity in the atmosphere using thermometer and hygrometer. | Sensor | Temperature / thermistor, humidity / electrostatic capacity, surface temperature, thermopile (measured wavelength 8 to 14 μm) | Radiation rate | 0.30~0.99 |
Measurement Surface Temperature(°C) | -20 to 105 | Measurement Sampling | Temperature / Humidity: Approximately 1 sec, Surface temperature: Approximately 0.5 sec |
Please check the type/dimensions/specifications of the part SK-130ITH in the Portable Condensation Checker - with Infrared Thermometer, SK-130ITH series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy