(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Thermo-hygrometer
•Measurement Temperature Range (°c): 0–50
•Minimum Temperature Display (°c): 0.1
•Measurement moisture range (%rh): 20~95
•Minimum humidity Display (%rh): 0.1
Product Model | Thermo-hygrometer | Measurement Temperature Range(°C) | 0–50 | Minimum Temperature Display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof/waterproof function | NA | Minimum humidity display(%RH) | 0.1 | Measurement moisture range(%RH) | 20~95 |
Width(mm) | 225 | Depth(mm) | 25 | Height(mm) | 165 |
Power Supply | AA Batteries x 3 (Included) | Accuracy | Temperature: ±1°C (at 10 to 40°C), ±1.5°C (except for that mentioned before), Humidity: ±5% rh (40 to 70% rh at 20 to 30°C, and ±8% rh for others) | Trusco Code | 406-9251 |
Mass(g) | 480 | Features | It has digital display for the indoor temperature and humidity, and it continually displays the maximum and minimum temperature. It has an alarm. (Sound and LED Warning for Temperature and Humidity Upper and Lower Limits) | Measurement items | Temperature, Humidity |
Please check the type/dimensions/specifications of the part PC-5400TRH in the Indoor Thermometer-Hygrometer - Digital, PC-5400TRH series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy