(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chip Saw Dual Use Type Cutter (One-Touch Vise Type)

Chip Saw Dual Use Type Cutter (One-Touch Vise Type)
  • Volume Discount

•Product Model: Tip Saw Cutting Machine
•Cord Length (m): 4
•Voltage (v): AC100
•Compatible Tip Saw: Outer Diameter (mm): 308
•Compatible Tip Saw: Hole Diameter (mm): 25.4

Part Number

Configured Part Number is shown.

LA120-C

Part Number
LA120-C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Chip saw cutting machine Applicable Chip Saw: Outer Diameter(mm) 308 Applicable Chip Saw: Hole Diameter(mm) 25.4
Applicable Chip Saw: Blade Thickness(mm) 1.8 Rated Current(A) 15 Voltage(V) AC100
Power Consumption(W) 1400 Cord Length(M) 4 Details Type One-Touch Vise Type
Overall Length(mm) 565 Width(mm) 293 Height(mm) 321
Number of load-free rotations(min-1) 3200 Trusco Code 116-9564 Mass(g) 17500
Features Can be used with both chip saws and grindstones. Specifications / Cutting Performance Square pipe W90 X H90 mm, round pipe φ115 mm, 45° W80 X H80 mm Specifications / Cord Length(m) 4
Accessory Wrench/Spacer

Please check the type/dimensions/specifications of the part LA120-C in the Chip Saw Dual Use Type Cutter (One-Touch Vise Type) series.

Additional Products in this Category

Tech Support