(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Trusco Code: 104-5288
•Mass (g): 10660
•Angle (°): 5~180
•Clamping Capacity: 100mmX2
•Feature: A new joint welding vise with 2 special vise built in the base. Jointing angle of workpiece is 5 to 180°. Workpiece can be fixed at any angle within this range. Exhibits high operability in various situations in welding work.
Trusco Code | 104-5288 | Mass(g) | 10660 | Features | A new joint welding vise with 2 special vise built in the base. Jointing angle of workpiece is 5 to 180°. Workpiece can be fixed at any angle within this range. Exhibits high operability in various situations in welding work. |
---|---|---|---|---|---|
Material | Cast Iron | Angle(°) | 5~180 | Clamping Capacity | 100mmX2 |
Please check the type/dimensions/specifications of the part WVS in the Welding Vise Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy