(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Uni Clamp (Flat Clamp Type)

Uni Clamp (Flat Clamp Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Pocket (mm): 80
•Frame Dimension A (mm): 20
•Frame Dimension Dimension B (mm): 5
•Feature: The large flat clamp surface is compatible with precision surfaces, angled materials, and materials with pointed ends. The casing is made of glass-fiber reinforced polyamide to be hard to break and resistant to adhesives.
•Material: Cold Rolled Steel Material

Part Number

Configured Part Number is shown.

Part Number
UK-16
UK-30
UK-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening
(mm)
Outside Spread Width
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

290160172~270222-0792600
1 Piece(s)Available

8 Days or more

430300172~415222-0806700
1 Piece(s)Available

8 Days or more

740600172~720222-0814930

Loading...

  1. 1

Basic Information

Pocket(mm) 80 Frame Dimensions A(mm) 20 Frame Dimensions B(mm) 5
Features The large flat clamp surface is compatible with precision surfaces, angled materials, and materials with pointed ends. The casing is made of glass-fiber reinforced polyamide to be hard to break and resistant to adhesives. Material Cold Rolled Steel Material

Additional Products in this Category

Tech Support