(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Pocket (mm): 120
•Frame Dimension A (mm): 22
•Frame Dimension Dimension B (mm): 10.5
•Overall Length (mm): 400
•Trusco Code: 396-1958
Overall Length(mm) | 400 | Maximum Opening(mm) | 250 | Pocket(mm) | 120 |
---|---|---|---|---|---|
Frame Dimensions A(mm) | 22 | Frame Dimensions B(mm) | 10.5 | Trusco Code | 396-1958 |
Mass(g) | 1700 | Features | With its deep jaws, the clamp can be attached even when objects are in the way. | Material | Steel |
Please check the type/dimensions/specifications of the part GU25126ZK in the Clamp, GU Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy