(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L Type Clamp (Single-Action) Attachment

L Type Clamp (Single-Action) Attachment
  • Volume Discount

•Trusco Code: 324-9191
•Mass (g): 700
•Feature: Attachment of the tightening handle to the outside of the rail enables use in narrow locations. By replacing the arm and installing the optional attachment GRD, extending out is enabled. For steel and sheet metal.
•Material: Carbon tool steel

PDF

Part Number

Configured Part Number is shown.

GRD

 
Part Number
GRD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Trusco Code 324-9191 Mass(g) 700 Features Attachment of the tightening handle to the outside of the rail enables use in narrow locations. By replacing the arm and installing the optional attachment GRD, extending out is enabled. For steel and sheet metal.
Material Carbon tool steel

Please check the type/dimensions/specifications of the part GRD in the L Type Clamp (Single-Action) Attachment series.

Additional Products in this Category

Tech Support