(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Pocket (mm): 200
•Frame Dimension A (mm): 50
•Frame Dimension Dimension B (mm): 25
•Feature: The most durable tempering and special heat processing was used for this ultra heavy grade clamp. Large material is used in the Bessey clamp for the L type rail material, making this product ideal for ultra-heavy ironwork. A maximum tighte
•Material: Carbon tool steel
Pocket(mm) | 200 | Frame Dimensions A(mm) | 50 | Frame Dimensions B(mm) | 25 |
---|---|---|---|---|---|
Features | The most durable tempering and special heat processing was used for this ultra heavy grade clamp. Large material is used in the Bessey clamp for the L type rail material, making this product ideal for ultra-heavy ironwork. A maximum tightening pressure of 3,500 kgf can be applied when open to 150 mm. For steelwork, construction, manufacturing, and other heavy uses. For ultra-heavy ironwork. | Material | Carbon tool steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy