(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L Type Clamp (GZ Type)

L Type Clamp (GZ Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Feature: The arm slides vertically, and the speed clamp provides instant fastening. For woodwork, furniture, sheet metal and DIY projects.
•Material: Carbon tool steel

Part Number

Configured Part Number is shown.

Part Number
GZ12
GZ16
GZ20
GZ25
GZ30
GZ40
GZ50
GZ60
GZ80
GZ100
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
Frame Dimensions A
(mm)
Frame Dimensions B
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

17512060156361-5511290
1 Piece(s)Available

8 Days or more

2201608017.56.8361-5529480
1 Piece(s)Available

8 Days or more

270200100228.5361-5545970
1 Piece(s)Available

8 Days or more

33025012024.59.5361-55611250
1 Piece(s)Available

8 Days or more

3903001402811361-55881850
1 Piece(s)Available

8 Days or more

4954001202811361-56002000
1 Piece(s)Available

8 Days or more

6005001202811361-56182200
1 Piece(s)Available

8 Days or more

7006001202811361-56262400
1 Piece(s)Available

8 Days or more

9008001202811361-56342790
1 Piece(s)Available

8 Days or more

111010001202811361-55023190

Loading...

  1. 1

Basic Information

Features The arm slides vertically, and the speed clamp provides instant fastening. For woodwork, furniture, sheet metal and DIY projects. Material Carbon tool steel

Additional Products in this Category

Tech Support