(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tool Set/Tool Box Only: Tool Set
•Set Content (Points): 23
•Tool Set Type: Cloth Back
•Mass (g): 500
•Application: Maintenance work around the home and office, etc.
Tool set and tool box only | Tool Set | Tool set type | Cloth back | Set Content(Points) | 23 |
---|---|---|---|---|---|
Mass(g) | 500 | Application | Maintenance work around the home and office, etc. | Function 1 | A handy and convenient daily-use tool, ideal for use around the home and in offices, such as for assembling furniture and for maintenance, etc. |
Function 2 | Has a storage pouch that is convenient for carrying. | Function 3 | Pouch has belt loop attached. | Set Content 1 | Cutter, Radio Pliers 135 mm, Nipper 115 mm, Tweezers, Precision Screwdriver (+No. 00, -1.8) |
Set Content 2 | 25 mm bit (Phillips [No.1, No.2, No.3], Flathead [-5.5 mm], Hex [2, 2.5, 3, 4, 5, 6]) | Set Content 3 | 2-way ratchet driver, 6.35 mm insertion angle socket (6, 7, 8, 10, 12, 13 mm), storage pouch | Notes 1 | Use tools for their correct purposes and with the correct methods. Erroneous use can lead to tool damage or injury. Do not use the product on anything with live electricity. |
Notes 2 | Do not use as a hammer replacement or hit with a hammer. Do not use tools that have visible cracks, chips, abrasions, malformations, etc. | Notes 3 | Please use a product that matches the screws, bolts, and nuts sizes. Please do not connect pipes. Please do not use it for other than its intended purpose. |
Please check the type/dimensions/specifications of the part EMT-23 in the Mini Tool Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy