(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tool Set/Tool Box Only: Tool Set
•Set Content (Points): 12
•Tool Set Type: Parts
•Mass (g): 360
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 225×100×42
Tool set and tool box only | Tool Set | Tool set type | Part | Case Size (Frontage x Depth x Height)(mm) | 225×100×42 |
---|---|---|---|---|---|
Set Content(Points) | 12 | Mass(g) | 360 | Application | For wristwatch band length adjustment, band replacement, battery replacement work. |
Function 1 | Tool kit for wristwatch band length adjustment, band replacement, battery replacement work. | Set Content 1 | Pin Removal Device Push Out Pin 0.8 mm Replaceable Push Out Pin 0.8 mm Pin Removal Bar (0.8·0.9·1.0 mm) | Set Content 2 | Spring rod removal, knife-style back cover opener, 2-point support-style back cover opener |
Set Content 3 | Precision screwdriver (+ 00 -1.2 -1.8 mm), Longnose pliers 125 mm, Mini hammer | Notes 1 | May not be compatible with some watches depending on the type and construction. | Notes 2 | After the back of the waterproof watch is opened and closed, the waterproof function may be impaired. |
Notes 3 | Please check/inspect thoroughly before working. | Product Type | Tool only |
Please check the type/dimensions/specifications of the part ETS-12WR in the Watch Repair Tool Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy