(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long N Locking Pliers

Long N Locking Pliers
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
For complete product overview and details on Long N Locking Pliers, see the sections below:

Part Number

Configured Part Number is shown.

ERP-150L

Part Number
ERP-150L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Size(mm) 150
Main body: option Main Body Application Gripping, Turning, Fixing Function 1 Gripper is slim, good for usage in tight spaces.
Function 2 Use as pliers to grasp, turn, etc. Function 3 It can be strongly fixed as a clamp for metalworking Material 1 Head Section: Chrome Vanadium Steel
Material 2 Handle: Carbon Tool Steel Notes 1 Do not use it as a lifting tool. Do not use for scaffolding connection, etc. Notes 2 Be careful not to pinch your hand when using the handle or unlocking the lock with the unlock lever.
Notes 3 Do not use it for anything other than the intended purpose. Product Width(mm) 45 Product Height(mm) 167
Product Depth(mm) 15 Product Weight(g) 180

Please check the type/dimensions/specifications of the part ERP-150L in the Long N Locking Pliers series.

Additional Products in this Category

Tech Support