(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tip standards | Flathead (-) | Tip size / flathead (-) blade width (mm) B1 | 6 | Shaft length L (mm) | 100 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Round | Magnet | NA |
Shaft through | NA | Bolster | NA | Grip Type | Rubber |
Product Width(mm) | 41 | Product Height(mm) | 200 | Product Depth(mm) | 105 |
Product Weight(g) | 39 | Application | For tightening and loosening screw in high places. | Function 1 | Lower back belt drop prevention wire included. Ball grip is used to securely transfers power. |
Function 2 | Because of the 360° freely turning section of the shaft, it turns quickly. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy