(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Digital, 3-60 Nm, SDT3-060

Torque Wrenches - Digital, 3-60 Nm, SDT3-060
  • Volume Discount

•Product Model: Digital Type
•Torque Adjustment Range (nm): 3~60
•Insertion Angle (mm): 9.5
•Product Width (mm): 48
•Product Height (mm): 225

Part Number

Configured Part Number is shown.

SDT3-060

Part Number
SDT3-060
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Digital Type Torque adjustment range(N·m) 3~60 Insertion Angle(mm) 9.5
Product Width(mm) 48 Product Height(mm) 225 Product Depth(mm) 40
Product Weight(g) 480 Number of Ratchet Gears(Threaded) 52 Main body: option Main Body
Measurement accuracy Right thread ±3% / left thread ±4% Operating Mode Peak Hold Mode, Track Mode Power Supply Two triple A batteries
Material: Head Chrome Molybdenum Steel Material Main Body ABS Resin Grip material ABS Resin / TPR Resin
Application Measuring torque value of bolts and nuts (M6-M12). Function 1 A buzzer and LED light will provide notification when the set torque level is reached. Function 2 Measurement is possible in both right and left thread directions.
Function 3 The settings torque value and measured torque value can be converted to other units. Function 4 Equipped with an auto stop function that automatically turns off the power when not operated for approximately 2 minutes. Set Contents Accessories AAA Batteries x 2 / Battery Cover Driver / Hard Case.

Please check the type/dimensions/specifications of the part SDT3-060 in the Torque Wrenches - Digital, 3-60 Nm, SDT3-060 series.

Additional Products in this Category

Tech Support