(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2Way Short Monkey Wrench

2Way Short Monkey Wrench
  • Volume Discount

•Maximum Opening (mm): 24
•Application: For hexagon bolt/nut tightening/loosening, and pipe tightening/loosening work.
•Product Width (mm): 60
•Product Height (mm): 160
•Product Depth (mm): 25

Part Number

Configured Part Number is shown.

ESM-160

Part Number
ESM-160
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Maximum Opening(mm) 24 Application For hexagon bolt/nut tightening/loosening, and pipe tightening/loosening work. Function 1 By changing the direction of the adjustment jaw, you can switch between bolt nut turning and pipe turning.
Product Width(mm) 60 Product Height(mm) 160 Product Depth(mm) 25
Product Weight(g) 240

Please check the type/dimensions/specifications of the part ESM-160 in the 2Way Short Monkey Wrench series.

Additional Products in this Category

Tech Support