(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Opening Offset Combination Wrench

Single Opening Offset Combination Wrench
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Set Product, Single Item
For complete product overview and details on Single Opening Offset Combination Wrench, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SMS-17
SMS-19
SMS-21
SMS-22
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
1 Piece(s)Available

8 Days or more

17
1 Piece(s)Available

8 Days or more

19
1 Piece(s)Available

8 Days or more

21
1 Piece(s)Available

8 Days or more

22

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 15 Single Item / Set Single Item Application For hexagon bolt/nut tightening and loosening work.
Function 1 The offset side is offset by 15 degrees. Function 2 Temporary tightening and fast turning use the wrench side and final tightening uses the offset side. Notes 1 Use the bolts and nuts that match the size and avoid slanted or shallow fastening.
Notes 2 Do not hit with a hammer, etc. for added impact. Notes 3 Do not use by adding a pipe, etc. Other 1 Do not use it for anything other than the intended purpose and applications.
Specification 1 Completely hardened Material Chrome Vanadium Steel

Additional Products in this Category

Tech Support