(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Geartech Ratchet Wrench

Geartech Ratchet Wrench
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Single Item
For complete product overview and details on Geartech Ratchet Wrench, see the sections below:

Part Number

Configured Part Number is shown.

4977292295161

Part Number
4977292295161
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 233 Two-sided Width Size(mm) 17 Single Item / Set Single Item
Product Width(mm) 36 Product Depth(mm) 12 Mass(g) 200
Application For hexagon bolt/nut tightening and loosening work. Function 1 Workability is outstanding even in confined spaces where wrench swing movement is restricted. Function 2 Final tightening is possible.
Notes 1 Use the bolts and nuts that match the size and avoid slanted or shallow fastening. Notes 2 Do not hit with a hammer, etc. for added impact. Notes 3 Do not use it for anything other than the intended purpose and applications.
Number of Gears 72 Threads (5-Degree Feed Angle) Material Chrome Vanadium Steel

Please check the type/dimensions/specifications of the part 4977292295161 in the Geartech Ratchet Wrench series.

Additional Products in this Category

Tech Support