(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Flex-Head, Combination Ratchet Type, MSFR

Wrenches - Flex-Head, Combination Ratchet Type, MSFR
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Included
•Swing Head (Flex) : Included
•Single Item / Set : Single Item
For complete product overview and details on Geartech Wrench (Head Swing), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MSFR-8
MSFR-10
MSFR-13
MSFR-14
MSFR-16
MSFR-17
MSFR-19
MSFR-21
MSFR-22
MSFR-24
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Product Width
(mm)
Product Depth
(mm)
Mass
(g)
Notes 1 Notes 2 Notes 3 Other 1 Number of Gears Operating Torque Specification 2
1 Piece(s)Available

8 Days or more

135818840Use the bolts and nuts that match the size and avoid slanted or shallow fastening.Do not hit with a hammer, etc. for added impact.Do not use it for anything other than the intended purpose and applications.-60 Threads (6-Degree Feed Angle)--
1 Piece(s)Available

8 Days or more

1601020860Use the bolts and nuts that match the size and avoid slanted or shallow fastening.Do not hit with a hammer, etc. for added impact.Do not use it for anything other than the intended purpose and applications.-72 Threads (5-Degree Feed Angle)--
1 Piece(s)Available

8 Days or more

180132510120Use the bolts and nuts that match the size and avoid slanted or shallow fastening.Do not hit with a hammer, etc. for added impact.Do not use it for anything other than the intended purpose and applications.-72 Threads (5-Degree Feed Angle)--
1 Piece(s)Available

8 Days or more

193143010140Use the bolts and nuts that match the size and avoid slanted or shallow fastening.Do not hit with a hammer, etc. for added impact.Do not use it for anything other than the intended purpose and applications.-72 Threads (5-Degree Feed Angle)--
1 Piece(s)Available

8 Days or more

215163210180Use the bolts and nuts that match the size and avoid slanted or shallow fastening.Do not hit with a hammer, etc. for added impact.Do not use it for anything other than the intended purpose and applications.-72 Threads (5-Degree Feed Angle)--
1 Piece(s)Available

8 Days or more

230173511220Use the bolts and nuts that match the size and avoid slanted or shallow fastening.Do not hit with a hammer, etc. for added impact.Do not use it for anything other than the intended purpose and applications.-72 Threads (5-Degree Feed Angle)--
1 Piece(s)Available

8 Days or more

248193811260Use the bolts and nuts that match the size and avoid slanted or shallow fastening.Do not hit with a hammer, etc. for added impact.Do not use it for anything other than the intended purpose and applications.-72 Threads (5-Degree Feed Angle)--
1 Piece(s)Available

10 Days or more

285214613399Please use within the operating torque range. May fracture if used when overtorqued.Use the bolts and nuts that match the size and avoid slanted or shallow fastening.Do not hit with a hammer, etc. for added impact.Do not use it for anything other than the intended purpose and applications.72 Threads (5-Degree Feed Angle)(Ratchet) 372 Nm or less / (Wrench) 248 Nm or lessChrome Plating Mirror Finish
1 Piece(s)Available

11 Days or more

285224613394Please use within the operating torque range. May fracture if used when overtorqued.Use the bolts and nuts that match the size and avoid slanted or shallow fastening.Do not hit with a hammer, etc. for added impact.Do not use it for anything other than the intended purpose and applications.72 Threads (5-Degree Feed Angle)(Ratchet) 408 Nm or less / (Wrench) 279 Nm or lessChrome Plating Mirror Finish
1 Piece(s)Available

8 Days or more

325245215560Please use within the operating torque range. May fracture if used when overtorqued.Use the bolts and nuts that match the size and avoid slanted or shallow fastening.Do not hit with a hammer, etc. for added impact.Do not use it for anything other than the intended purpose and applications.72 Threads (5-Degree Feed Angle)(Ratchet) 504 Nm or less / (Wrench) 341 Nm or lessChrome Plating Mirror Finish

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) Available
Single Item / Set Single Item Application For hexagon bolt/nut tightening and loosening work. Function 1 Workability is outstanding even in confined spaces where wrench swing movement is restricted.
Function 2 Swing mechanism can be set at any angle from 0-180 degrees, so it is easy to work around obstacles. Function 3 Final tightening is possible. Specification 1 With Swiveling mechanism
Material Chrome Vanadium Steel

Additional Products in this Category

Tech Support