(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Vernier Caliper - Standard Model, Hard Chrome Plated

Vernier Caliper - Standard Model, Hard Chrome Plated
  • Volume Discount

•Model: Standard Calipers
•Display Method: Vernier (Analog)
•Maximum Measuring Length (Adjustment Range) (mm): ~ 100
•Depth Bar W/WO: Included
•Measuring Range (mm): 0.05 to 100

Part Number

Configured Part Number is shown.

Part Number
4977292193511
4977292193528
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)
1 Piece(s)Available

8 Days or more

601653120
1 Piece(s)Available

8 Days or more

802335200

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Maximum Measurement Length (Range Selection(mm) ~100
With/Without Depth Bar Available Measuring Range(mm) 0.05 to 100 Accuracy(mm) 0.1
App. example Useful for outer diameter measuring / inner diameter measuring / depth measuring / step measuring Material 1 High Carbon Material 2 Steel
Material 3 Hard Chrome Plated Application Precise measurements through combination of scale main scale and Vernier scale. Function 1 Precise measurements through combination of scale main scale and Vernier scale.
Set Contents Accessories Storage case Notes 1 Do not use for unintended applications. Notes 2 Remove oil, dust, etc. from the main body before use.
Notes 3 This Vernier caliper cannot be used for any task requiring accuracy exceeding its rated level.

Additional Products in this Category

Tech Support