(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Mini Bench Grinder

Mini Bench Grinder
  • Volume Discount

•Product Model: Double-Headed Grinder
•Grindstone Size (Outer Diameter) (mm): 75
•Grindstone Size (Thickness) (mm): 13
•Grindstone Size (Hole Diameter) (mm): 12.7
•Number of Revolutions (50 / 60 Hz) (rpm): 2850/3450

Part Number

Configured Part Number is shown.

EBG-75

Part Number
EBG-75
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Double-end grinder Grindstone dimensions (outer diameter)(mm) 75 Grindstone dimensions (hole diameter)(mm) 12.7
Grindstone dimensions (thickness)(mm) 13 Revolution Frequency (50/60Hz)(rpm) 2850/3450 Felt Buff (outer diameter)(mm) 75
Felt Buff (thickness)(mm) 19 Felt Buff (inner diameter)(mm) 12.7 Main Body Size(mm) Width 165 X Depth 130 X Height 155
Voltage(v) Single-phase 100 Current(A) 0.4 Power Consumption(W) 40
Cord Length(m) 1.8 Rated Time(Minute) 15 Set Content Box-End Wrench / Spark Breaker (Adjustment Piece) x 2 / Eye Shield x 2 / Toolbox x 2
Application Metal grinding, polishing, and deburring. Function 1 Can be used in various applications such as polishing of metal, plastic, grinding of various metals, and from maintenance of tools to construction activities and hobbies. Function 2 Deburring and grinding work using a grindstone, and polishing and glossing work using a buffer can be done on a tabletop.
Function 3 A low vibration low noise design that can be used for work even indoors. Notes 1 Do not keep cuffs open or wear things like a neck tie to ensure that nothing gets caught in the rotating parts of the machine. Wear protective glasses when working. Use safety shoes, safety helmets, and masks in the working environment. Notes 2 Please do not use blades outside of their intended function or specified purposes. Also, if limits for their application are indicated, please use them within that range.
Notes 3 If the machine doesn't run properly or an abnormality is noticed during operation, immediately cease operation. Product Width(mm) 165 Product Height(mm) 128
Product Depth(mm) 109 Product Weight(g) 2100

Please check the type/dimensions/specifications of the part EBG-75 in the Mini Bench Grinder series.

Additional Products in this Category

Tech Support