(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Reverse Gear Wrench

Reverse Gear Wrench
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10, 12, 13, 14, 17, 19, 19.1 mm, 21, 22, 24, 32, 36, 54 mm, 8
•Single Item / Set : Set Product, Single Item
For complete product overview and details on Reverse Gear Wrench, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
RGW-18S
RGW-22
RGW-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Single Item / Set Set Contents (Items) Thick Eyeglasses Thick Wrench Trusco Code Mass
(g)
Mass
(g/Set)
1 Piece(s)Available

8 Days or more

-8 ~ 19Set Product18--327-0513-2500
1 Piece(s)Available

8 Days or more

29022Single Item-139.5327-1013345-
1 Piece(s)Available

8 Days or more

40330Single Item-1711.5327-1048859-

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Offset Angle(°) 13

Additional Products in this Category

Tech Support