(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Stainless Steel TIG Welding Rod

Stainless Steel TIG Welding Rod
  • Volume Discount

•Product Type: Welding Rod
•Rod Length (mm): 1000
•Type: For TIG Welding
•Number Contained In A Packet: Single Item
•Mass (g): 1000

Part Number

Configured Part Number is shown.

Part Number
ST-01
ST-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Diameter
(mm)
Cord JAN Code
1 Piece(s)Available

11 Days or more

1.22423614954458120819
1 Piece(s)Available

11 Days or more

1.62423624954458120826

Loading...

  1. 1

Basic Information

Product Type Welding rod Rod Length(mm) 1000 Details Type For TIG Welding
Number Contained In A Packet Single Item Mass(g) 1000

Additional Products in this Category

Tech Support