(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2WAY Ultra Slim Ratchet Screwdriver

2WAY Ultra Slim Ratchet Screwdriver
  • Volume Discount

•Standards for Tip Shape : Combination
•Phillips Tip Size (+) : No. 1, No. 2, No. 3
•Single Item / Set Classification : Set Product
•Magnet : None
•Shaft thru : None
For complete product overview and details on 2WAY Ultra Slim Ratchet Screwdriver, see the sections below:

Part Number

Configured Part Number is shown.

TSR-W

Part Number
TSR-W
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Tip standards Combination Tip size / Phillips (+) No.1 / No.2 / No.3 Tip size / flathead (-) blade width (mm) B1 6
Single Product/Set Classification Set Product Magnet NA Shaft through NA
Bolster NA (Box/Hex/Ball-Point) Width Across Flats (mm) 4 / 3 Main Body Size(mm) H110XW20XD10 (Not including bit)
Material / Bit S2 Cord 330052 JAN Code 4954458300433
Weight(g) 65 Material/main unit Carbon steel (S45C) / ABS Ratchet Strength(Nm) 48.4
Gear Teeth Number 15 sheets Set Content 2WAY ultra slim ratchet screwdriver, bit holder, ultra slim 18 mm bits: +1/+2/+3/-6/H3/H4 Features Straight and Bent Double-nozzle Head, 18 mm Ultra-thin Head (bit included), Rising Angle: 15°

Please check the type/dimensions/specifications of the part TSR-W in the 2WAY Ultra Slim Ratchet Screwdriver series.

Additional Products in this Category

Tech Support