(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Colored Hexagonal & Ball Point Wrench Set (9 Pieces)

Colored Hexagonal & Ball Point Wrench Set (9 Pieces)
  • Volume Discount

•Model: L-shaped Hex Wrench
•Tip Model: Ball Point
•Two-sided Width Size (mm): 10
•Set/Single Item: Set Product
•Cord: 823352

Part Number

Configured Part Number is shown.

TBL-9

Part Number
TBL-9
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Wrench material CR-V Material of Holder PP
Cord 823352 JAN Code 4954458294916 Set Content 1.5、2、2.5、3、4、5、6、8、10
Features Easy to distinguish by bright colors. Ball point can be rotated quickly. Product Name 9 pcs. Colored Hex & Ballpoint Wrench Set

Please check the type/dimensions/specifications of the part TBL-9 in the Colored Hexagonal & Ball Point Wrench Set (9 Pieces) series.

Additional Products in this Category

Tech Support