(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Hex Shaft Cylindrical Wire Brush

Hex Shaft Cylindrical Wire Brush
  • Volume Discount

For deburring, stainless steel sharpening, various sharpening work in high temperature conditions

Part Number

Configured Part Number is shown.

Part Number
BES-15
BES-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Major Diameter
(mm)
Max. Rotational Speed
(r.p.m)
JAN Code
1 Piece(s)Available

7 Days or more

1538004954458237272
1 Piece(s)Available

27 Days or more

2030004954458237289

Loading...

  1. 1

Basic Information

Product Model End Brush Shaft Diameter(mm) 6.35 Material Stainless Steel Wire
Application For deburring, stainless steel sharpening, various sharpening work in high temperature conditions

Additional Products in this Category

Tech Support