(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Caliper - Vernier C Surface Type

Special Caliper - Vernier C Surface Type
  • Volume Discount

•Model: Special Calipers
•Special-shaped Caliper: Others
•Display Method: Vernier (Analog)
•Maximum Measuring Length (Adjustment Range) (mm): ~ 100
•Depth Bar W/WO: Not Included

Part Number

Configured Part Number is shown.

C15

Part Number
C15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Other Display Method Vernier (Analog)
Maximum Measurement Length (Range Selection(mm) ~100 Waterproof Function NA Output terminal for measuring data: with or without NA
With/Without Depth Bar NA Solar Panel NA Measuring Range(mm) 0.1-15 (chamfer angle 45°with external connection angle of 90°)
Minimum Read Value(mm) 0.1 Maximum Read Value(mm) 15 Main Scale t0.5mm
Main Body t2.3mm Measurement accuracy ±C0.1

Please check the type/dimensions/specifications of the part C15 in the Special Caliper - Vernier C Surface Type series.

Additional Products in this Category

Tech Support