(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Shank Cobalt HSS Steel Drill Blade Set (10-Piece Set)【10 Pieces Per Package】

Hexagonal Shank Cobalt HSS Steel Drill Blade Set (10-Piece Set)

•Cord: 820310
•Shaft Diameter (mm): 6.35
•JAN: 4710515328242
•Blade Tip Angle (°): 135
•Drill Bit Material: Cobalt HSS steel

Part Number

Configured Part Number is shown.

13-724

Part Number
13-724
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)

9 Days or more

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6.35 Blade tip angle(°) 135 Drill Bit Material Cobalt HSS steel
Hexagonal Shaft Part Materials S45C Cord 820310 JAN 4710515328242
Features Cuts easily through difficult to cut materials, making it excellent for quickly cutting holes in materials such as stainless steel. Application Difficult-to-cut material / Stainless steel / General steel material / Cast iron / Light metal for Rotary / Charging drill Set Content 2.0 2.5 3.0 3.5 4.0 4.5 4.8 5.0 5.5 6.0mm

Please check the type/dimensions/specifications of the part 13-724 in the Hexagonal Shank Cobalt HSS Steel Drill Blade Set (10-Piece Set) series.

Additional Products in this Category

Tech Support