(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Triangular Scraper, High Speed Rotation Type (151-00130)

Deburring Blades - Triangular Scraper, High Speed Rotation Type 151-00130
  • Volume Discount

•Model: Manual
•Content: Blade
•Feature: A triangular dust scraper developed for ultra-precision machining. High speed rotation specification. High toughness, super high grade steel material is used. Various materials such as metals, noble metals, ceramics, resins, etc. For a wid
•Shaft Diameter φ: 3.0mm

Part Number

Configured Part Number is shown.

151-00130

Part Number
151-00130
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle
(°)
Part Number Tip angle
1 Piece(s)Available

8 Days or more

10C82-310°

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Features A triangular dust scraper developed for ultra-precision machining. High speed rotation specification. High toughness, super high grade steel material is used. Various materials such as metals, noble metals, ceramics, resins, etc. For a wide range of industries such as aviation, electronics, jewelry, and molds.
Shaft Diameter φ 3.0mm

Please check the type/dimensions/specifications of the part 151-00130 in the Deburring Blades - Triangular Scraper, High Speed Rotation Type series.

Products like this...

Part Number
151-00129
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle
(°)
Part Number Tip angle
1 Piece(s)Available

10 Days or more

5C81-3

Additional Products in this Category

Tech Support