(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hook and Loop Fastener Tape Set, Rear Side Adhesive

Hook and Loop Fastener Tape Set, Rear Side Adhesive
  • Volume Discount

Standard "Hook and Loop Fastener tape" adhesion hook and loop set.
[Features]
· As it is a fiber product, it is light and can be cut into the size of your choice.
· By simply pressing it, it can be firmly fixed and easily peeled off.
· Has superior heat resistance, water resistance, and ultraviolet resistance as it is made from 100% polyester.
· Back surface is applied with synthetic rubber-based adhesive and can be fixated by simply peeling off its release paper and pressing onto the target object.
· The tape can be cut into desired lengths with scissors before use.
[Applications]
· For temporary attachment of parts/components.
· The advantage of "easy attachment and detachment" is provided for various purposes.

Part Number

Configured Part Number is shown.

Part Number
TDP-MTSBK
TPD-25MTS-BK
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Trusco Code Mass
(g/Set)
Tensile shear strength Amount Of Content
1 Piece(s)Available

8 Days or more

50299-79081208.8N/cm21 Set (Hook, Loop: 1 m of Each)
1 Piece(s)Available

8 Days or more

25361-9591909.8N/cm21 Set (Hook, Loop: 1 m of Each)

Loading...

  1. 1

Basic Information

Product Type Zip Tie Color Black Length(m) 1
Thickness(mm) (Hook) 2.1, (Loop) 2.7 Main body: option Main Body Features As it is a fiber product, it is light and can be cut into the size of your choice. By simply pressing it, it can be firmly fixed and easily peeled off.
Application For temporary attachment of parts/components. Material Polyester Adhesive Synthetic Rubber Type (Weak adhesion)
Specifications Hook and Loop 1 m Each Included Amount Of Content 1 Set (Hook, Loop: 1 m of Each)

Additional Products in this Category

Tech Support