(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A compact size for storing a rich variety of objects.
· Features a compact size but a large storage capacity, and a side handle convenient for carrying.
· Has top cover locking mechanism to prevent accidental opening of drawers.
Tool Set / Tool Box Only | Tool Box | Tool Box Type | Steel Tool Box | Case Dimensions (Frontage x Depth x Height)(mm) | 520×215×300 |
---|---|---|---|---|---|
Mass(g) | 11000 | Features | Features a large storage capacity and compact size. Features a compact size but a large storage capacity, and a side handle convenient for carrying. Has top cover locking mechanism to prevent accidental opening of drawers. | Main Body Material | Steel |
Specifications | Case Type Chest | Handle material | Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy