(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single-Opening Metal Case

Single-Opening Metal Case

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· A trunk-shaped metal case.
· Convenient for management of tools and parts.
[Applications]
· Storage products

Part Number

Configured Part Number is shown.

EKB-3

Part Number
EKB-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Steel Tool Box Case Dimensions (Frontage x Depth x Height)(mm) 275×150×35
Case Color Silver Mass(g) 600 Trusco Code 383-7556
Features A trunk-shaped metal case. Convenient for management etc., of tools and parts. Main Body Material Steel

Please check the type/dimensions/specifications of the part EKB-3 in the Single-Opening Metal Case series.

Additional Products in this Category

Tech Support