(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Nose Pliers (Slim Type) (Part Numbers)

Long Nose Pliers (Slim Type)
  • Volume Discount

[Features]
· Slim type with thin tip.
· A cutting blade is not attached.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

PSL-175N

Part Number
PSL-175N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 175
Spring NA Main body: option Main Body Trusco Code 373-7454
Mass(g) 130 Features Slim type with thin tip. A cutting blade is not attached.

Please check the type/dimensions/specifications of the part PSL-175N in the Long Nose Pliers (Slim Type) series.

Additional Products in this Category

Tech Support