(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Longnose Pliers

Part Number

Configured Part Number is shown.

NPSL-150

Part Number
NPSL-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 164
Spring NA Cutting Capacity: Hard Wire(mm) φ1.2 Cutting Capacity: Soft Wire(mm) φ2
Main body: option Main Body Trusco Code 395-3017 Mass(g) 150
Features The greatest masterpiece bringing together the KTC creation framework is Nepros. To reduce the pain due to strong gripping, a soft grip is used. Specifications With tip knurling

Please check the type/dimensions/specifications of the part NPSL-150 in the Longnose Pliers series.

Additional Products in this Category

Tech Support