(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Handle T-Shaped Torx® Screwdriver

Resin Handle T-Shaped Torx® Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

  • TD1T12
  • TD1T5
  • Resin Handle T-Shaped Torx® Screwdriver
  • Volume Discount

[Features]
· Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning.
· Tip shape can be determined by size display on grip end.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
D1T-T20
D1T-T27
Part NumberMinimum order quantityVolume DiscountDays to Ship Trusco Code
1 Piece(s)Available

8 Days or more

383-7319
1 Piece(s)Available

11 Days or more

383-7351

Loading...

  1. 1

Basic Information

Tip standards Torx Shaft length L (mm) 100 Single Product/Set Classification Single Item
Shaft type Square Magnet NA Shaft through NA
Bolster Included Grip Type Resin Overall Length(mm) 209
Mass(g) 130 Features Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning. Tip shape can be determined by size display on grip end.

Additional Products in this Category

Tech Support