(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Resin Handle Ball-Point Hex Screwdriver

Resin Handle Ball-Point Hex Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

  • TD1HBP10B
  • TD1HBP5
  • TD1HBP8
  • Resin Handle Ball-Point Hex Screwdriver
  • Volume Discount

[Features]
· Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning.
· Tip shape can be determined by size display on grip end.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

Part Number
TD1HBP5
TD1HBP8
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm) Set Content Set Contents (Items) Trusco Code Mass
(g/Set)
1 Piece(s)Available

8 Days or more

1002.5 ~ 6D1H-025BP・03BP・04BP・05BP・06BP5383-9648650
1 Piece(s)Available

8 Days or more

75 ~ 1501.5 ~ 8D1H-015BP・02BP・025BP・03BP・04BP・05BP・06BP・08BP8383-96561100

Loading...

  1. 1

Basic Information

Tip standards Ballpoint Single Product/Set Classification Set Product Shaft type Square
Magnet NA Shaft through NA Bolster Included
Grip Type Resin Details Type Metric Size Set Features Using the hexagon affixed to the base of the shaft, a wrench can be used to aid in turning. Tip shape can be determined by size display on grip end.

Additional Products in this Category

Tech Support